ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  MVSC series  
  MVSD series  
  MVSE series  
  MVSF series  
  MVSG series  
  MVSI series  
  MVSN series  
  MVSP series  
  MVSY series  
  MVSZ series  
  MVDC series  
  MVDY series  
  Multi connector system  
 
 
 • Position> Products > Solenoid valve > MVSP series > MVSP-188 Specification
 
Quick Search   Series:   Model:  

MVSP series
MVSP-188
Body width: 18 mm, Port size: Rc1/4, Operating pressure range:0.15~0.7 MPa,
Proof pressure: 1 MPa, Flow: 599~1470 Nl/min

Features Specification Order example Accessory Comparison Download
Body width
18 mm
Bore No.
8A
Port size
Rc1/4
No. of port
5
No. of position
2, 3
Medium
Air
Operating pressure range
0.15~0.7 MPa
Proof pressure
1 MPa
Flow
599~1470 Nl/min
Effective orifice
11 ~ 27 mm2
Response time
27 ms, 30 ms (5/3)
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, AC220V(50/60)Hz, DC12/24V
Power consumption
AC=5VA, 5.5VA (220V), DC=0.95W
Available voltage range
±10%
Insulation class
F class
Weight
96 g ~ 142 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522