ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  MVSC series  
  MVSD series  
  MVSE series  
  MVSF series  
  MVSG series  
  MVSI series  
  MVSN series  
  MVSP series  
  MVSY series  
  MVSZ series  
  MVDC series  
  MVDY series  
  Multi connector system  
 
 
 • Position> Products > Solenoid valve > MVSP series > MVSP-220 Features
 
Quick Search   Series:   Model:  

MVSP series
MVSP-220
Body width: 22 mm, Port size: Rc1/8, Rc1/4, Operating pressure range:0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 871~980 Nl/min

Features Specification Order example Accessory Comparison Download
  DISK seal and U-packing (HNBR).
  High wear resistance, wide working temperature, excellent sealability, lifetime 50 million cycles.
  Bridge rectifier design.
  Converting AC voltage to DC, it can eliminate operating noise.
  Low power consumption.
  DC power 0.95W, It can save over 70% power consumption compared with other brand (3W).
  Low current consumption.
  It can extend lifetime of driver (PLC、Relay…).
  Low power output PLC.
  Can drive solenoid valve directly.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522