English ‧
繁體中文
‧
簡体中文
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
Pneumatic pressure switch
Pressure gauge
M2E series
MHD series
Standard cylinders
Air/oil converter
ISO-VDMA Standard cylinders
End lock cylinders
ISO-VDMA Standard profile cylinders
Rod locking cylinders
Locking unit
Compact cylinders
Plate cylinders
Multi-mount cylinders
Miniature cylinders
Pen cylinders
Mini cylinders with no-rotation
Rod locking cylinders
Round cylinders
Twin-guide cylinder
Triple-guide cylinder
Dual-rod cylinder
Slide cylinders
Compact slide
Slide rail set
Slide table
Rotary actuator
Mini-Rotary actuator
Clamp cylinder
Pneumatic-swing clamp cylinders
Grippers
Parallel gripper
Three jaw gripper
Four jaw gripper
180° angular gripper
Rotary gripper
MCRPL* series
MCRPM series
Belt driven units
Electric actuator
Electric gripper
MSB* series
MSAR series
MSL* series
Silencer
Exhaust cleaner
Silencer throttle valve
Check vavle
Flow control valve
Quick exhaust valve
Shuttle valve
PU Tube
Fitting
Air press
Jet cooler
Vacuum generator
No contact transfert
Floating joint
Female rod ends
Sensor switch
Circular connector
Shock absorbers
Hydraulic speed controllers
Pilot check valves
Boosters
Hydraulic cylinder
Compact hydraulic cylinder
Round hydraulic cylinder
Hydraulic rotary actuators
Hydraulic lever-type cylinders
Hydraulic swing clamp cylinders
High oil pressure Swing clamping Cylinder
Threaded-body Cylinder
Hydraulic Work Support
Distributed control system
Remote modules
Industrial communication
Radio remote modules
Text panel
T-Series
•
Position
>
Products
>
Solenoid valve
>
MVSP series
>
MVSP-220 Specification
Quick Search Series:
MVSC series
MVSD series
MVSE series
MVSF series
MVSG series
MVSI series
MVSN series
MVSP series
MVSY series
MVSZ series
MVDC series
MVDY series
Multi connector system
Model:
Model Number
MVSP-150
MVSP-156
MVSP-180
MVSP-188
MVSP-220
MVSP series
MVSP-220
Body width: 22 mm, Port size: Rc1/8, Rc1/4, Operating pressure range:0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 871~980 Nl/min
Body width
22 mm
Bore No.
6A, 8A
Port size
Rc1/8, Rc1/4
No. of port
3, 5
No. of position
2, 3
Medium
Air
Operating pressure range
0.2~0.8 MPa
Proof pressure
1 MPa
Flow
871~980 Nl/min
Effective orifice
16 mm
2
, 18 mm
2
(5/3)
Response time
30 ms, 40 ms (5/3)
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC12/24V
Power consumption
AC=5VA, 5.5VA (220V), DC=0.95W
Available voltage range
±10%
Insulation class
F class
Weight
184 g ~ 338 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522