• Position> Products > Standard cylinders > Standard cylinders > MCQN Features
 
Quick Search   Series:   Model:  

Standard cylinders
MCQN
Tube I.D.φ1 1/2”~4”(inch).
Designs of oil-filled alloy.special housing and bushing provide the needed self-lubrication of piston rod. Hard anodized aluminum cylinder tubes resist corrosion and abrasion.

Features Specification Order example Accessory Download
  Non lubrication.
  Special housing and bushing enables self lubrication of piston rod.
  High quality long service life.
  Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
  Full range of NFPA interchangable mounting configurations.
  Mounting dimensions are in accordance with ANSI (NFPA) T3.6.7 R2-1996, fluid power systems and products-square head industrial cylinders-mounting dimensions.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522