• Position> Products > Standard cylinders > Standard cylinders > MCQN Specification
 
Quick Search   Series:   Model:  

Standard cylinders
MCQN
Tube I.D.φ1 1/2”~4”(inch).
Designs of oil-filled alloy.special housing and bushing provide the needed self-lubrication of piston rod. Hard anodized aluminum cylinder tubes resist corrosion and abrasion.

Features Specification Order example Accessory Download
Tube I.D. (inch)
1-1/2", 2", 2 1/2", 3 1/4", 4"
Tube I.D. (mm)
40, 50, 63, 80, 100
Port size
NPTF3/8, NPTF1/2
Medium
Air
Max. operating pressure
1 MPa
Min. operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Sensor switch
RCA
Sensor switch holder
HV1, HV2, HV3
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522