• Position> Products > Pilot & mechanical valve > Hand valve
 
Quick Search   Series:   Model:  
Manual / Mech. Operator
MVHA-34CW
The 34CW Operator actuates valves when the pawl is contacted from lever side.
The pawl then folds out of the way in the opposite direction.

Specification Download
Manual / Mech. Operator
MVHA-34B
The 34B Operator threads onto the collar of push-button valves.
The mounting bracket thickness plus the washer thickness properly spaces the operator to prevent prestroking of button.

Specification Download
Manual / Mech. Operator
MVHA-34A
The 34A Operator threads directly onto the collar of push-button valves.
The air pressure applied to the pilot port drives piston to actuates the valve's push-button.

Specification Download
Hand lever valve
MVHB-220
Port size: Rc1/4, Operating pressure range: 0~0.8 MPa, Ambient temperature:-5~+60℃(No freezing)

Specification Order example Download
Hand lever valve
MVHB-260
Port size: Rc1/4, Operating pressure range: 0~0.8 MPa, Ambient temperature: -5~+60℃(No freezing)

Specification Order example Download
Hand lever valve
MVHB-300
Port size: Rc3/8, Operating pressure range: 0~1.2 MPa, Ambient temperature:-5~+60℃(No freezing)

Specification Order example Download
Hand lever valve
MVHB-500
Port size: Rc1/2, Operating pressure range: 0~1.2 MPa, Ambient temperature: -5~+60℃(No freezing)

Specification Order example Download
Hand valve
MVHD-220
Port size: Rc1/4, Operating pressure range: 0~0.8 MPa, Effective orifice: 18 mm2

Specification Order example Download
Page of 4
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522