• Position> Products > Grippers > Three jaw gripper
 
Quick Search   Series:   Model:  
Compact type 3-finger grippers
MCHK
Opening / Closing stroke:20, 32, 50(mm) (dia), Three double acting pneumatic cylinder design for high power transmission and increase stroke also decrease housing thickness for space-saving design.

Features Specification Order example Accessory Download
Lower height of three jaw grippers
MCHG
Body diameter: φ50~160(mm).
Compact, yet rugged design enables high clamping force from the jaws.

Features Specification Order example Download
Lower height of three jaw grippers
MCHG2
Tube I.D. φ16, 25, 32, 40, 50, 63, 80, 100, 125 (mm). Through holes in body enable simple mounting.

Features Specification Order example Accessory Download
Three jaw grippers
MCHG2L
Bore sizes φ16, 25, 32, 40, 50, 63, 80 mm.
Opening / closing stroke move than twice the standard (MCHG2).
Interchangeable with MCHG2 in mounting.

Features Specification Order example Accessory Download
Three jaw grippers
MCHGH
Body diameter: 64, 80, 100, 125, 160(mm). Through center hold for workpiece feed.Body manufactured from high tensile, anodised aluminium giving good resistance to corrosion.

Features Specification Order example Accessory Download
Three jaw grippers
MCHJ
Body specification: 50, 66, 80, 100, 125, 160, 200, 300.
Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping.

Features Specification Order example Accessory Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522